(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Spring Mop with Handle EA928AB-3A

Spring Mop with Handle EA928AB-3A

Standard Unit Price:
1,377,181 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Mop: polyester, rayonHandle: coating pipe
・Dim.-Handle length: approx. 1,410mmMop: approx. 230 x 190mm
・Floors of tiles or decorative sheets can be cleaned easily and quickly.
・Qty. per unit…4 pcs

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,377,181 IDR

Part Number : EA928AB-3A
Days to Ship 8 Day(s) or more
Standard Unit Price 1,377,181 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)