(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Telescopic Mop Handle, 1,110 to 1,800 mm EA928AB-180A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Telescopic Mop Handle, 1,110 to 1,800 mm
Part Number: EA928AB-180A

Standard Unit Price: 527,958 IDR Special Price 527,958 IDR
Days to Ship: 8 Day(s) or more

[Features]
It is convenient because the length can be adjusted with just 1 handle.
The length of the handle can be adjusted according to the work scene.
The soft grip prevents slipping due to sweat and moisture, and the grip doesn't get cold even when working in winter.
The mop is a single-action attachment/release system that can be easily set by simply grasping the head.

Specificationtitle

  • Materials
    Head: polypropylene, handle: aluminum pipe, grip: polypropylene, soft grip: NBR, PVC
  • Overall length
    1100 to 1800mm
  • Product Detail Type
    Telescopic Mop Handle, 1,110 to 1,800 mm
  • Weight
    550g
  • Color
    Red

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)