(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Carrying Bag EA927CJ-6

Carrying Bag EA927CJ-6

Standard Unit Price:
1,996,479 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material…Polyester
・Size…406(W) x 406(D) x914(H)mm
・Volume…98.3L
・You can use it as a traveling bag or a carrying bag.
・When you want to use as a carry bag, it does not stand.

Basic Specifications

  • Weight
    4400g
  • Color
    Black
  • Materials
    Polyester (600 denier)
  • Size W × D × H (mm)
    914×394×394
  • Capacity (L)
    140.9
  • Details 1
    2 outer pockets
  • Product Detail Type
    Long Boston Carry Bag
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,996,479 IDR

Part Number : EA927CJ-6
Days to Ship 8 Day(s) or more
Standard Unit Price 1,996,479 IDR

Specificationtitle

  • Weight
    4400g
  • Color
    Black
  • Materials
    Polyester (600 denier)
  • Size W × D × H (mm)
    914×394×394
  • Capacity (L)
    140.9
  • Details 1
    2 outer pockets
  • Product Detail Type
    Long Boston Carry Bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)