(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
635 × 292 × 330 mm Boston Bag (Doubles as Backpack)

635 × 292 × 330 mm Boston Bag (Doubles as Backpack)

Standard Unit Price:
2,982,192 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Polyester(600 denier)
・Size-737(W)x305(D)x330(H)mm
・With 2 zip-out dividers to divide the space inside the bag into 3 compartments.
・It can be used in 3 ways, including hand-held, shouldered and borne on the back.
・The shoulderingbelt can be removed for storage.
・Belt for backpack also storable by being removed from D ring
・Color-Black

Basic Specifications

  • Weight
    1.95 kg
  • Size
    635(W)×292(D)×330(H)mm
  • Materials
    Polyester (600 denier)
  • Capacity
    55L
  • Details 4
    The shoulder belt can be removed and stored
  • Detail 5
    The backpack belt can also be removed from the D ring and stored
  • Product Detail Type
    635 × 292 × 330 mm Boston Bag (Doubles as Backpack)
Part Number
Color

Refine by

  • Black
  • OD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
8 Day(s) or more
2,982,192 IDR

Part Number : EA927CF-14
Days to Ship 8 Day(s) or more
Standard Unit Price 2,982,192 IDR

Specificationtitle

  • Weight
    1.95 kg
  • Size
    635(W)×292(D)×330(H)mm
  • Color
    Black
  • Materials
    Polyester (600 denier)
  • Capacity
    55L
  • Details 4
    The shoulder belt can be removed and stored
  • Detail 5
    The backpack belt can also be removed from the D ring and stored
  • Product Detail Type
    635 × 292 × 330 mm Boston Bag (Doubles as Backpack)
OD
8 Day(s) or more
2,982,192 IDR

Part Number : EA927CF-15
Days to Ship 8 Day(s) or more
Standard Unit Price 2,982,192 IDR

Specificationtitle

  • Weight
    1.95 kg
  • Size
    635(W)×292(D)×330(H)mm
  • Color
    OD
  • Materials
    Polyester (600 denier)
  • Capacity
    55L
  • Details 4
    The shoulder belt can be removed and stored
  • Detail 5
    The backpack belt can also be removed from the D ring and stored
  • Product Detail Type
    635 × 292 × 330 mm Boston Bag (Doubles as Backpack)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)