(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 9/2/2025 sampai dengan 6:00 pada tanggal 10/2/2025. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 9/2/2025 to 6:00 (WIB) 10/2/2025. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
457 × 254 × 229 mm Summit Backpack

457 × 254 × 229 mm Summit Backpack

Standard Unit Price:
1,619,752 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Polyester(600 denier)
・Size-254(W)x229(D)x457(H)mm
・Outside pocket 2pcs, Inside pocket 4pcs, PET bottle holder 2pcs, Pen holder 3pcs, Card holder 1pc
・More than 15 inches notebook computer can be taken in this product.
・PET bottleholders are provided at both sides.
・Color-Black

Basic Specifications

  • Weight
    0.95 kg
  • Size
    254(W)×229(D)×457(H)mm
  • Materials
    Polyester (600 denier)
  • Capacity
    23L
  • Details 3
    2 outer pockets, 4 inner pockets, 2 PET bottle holders, 3 pen holders, 1 card holder
  • Product Detail Type
    457 × 254 × 229 mm Summit Backpack
Part Number
Color

Refine by

  • Black
  • OD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
9 Day(s) or more
1,619,752 IDR

Part Number : EA927CE-7
Days to Ship 9 Day(s) or more
Standard Unit Price 1,619,752 IDR

Specificationtitle

  • Weight
    0.95 kg
  • Size
    254(W)×229(D)×457(H)mm
  • Color
    Black
  • Materials
    Polyester (600 denier)
  • Capacity
    23L
  • Details 3
    2 outer pockets, 4 inner pockets, 2 PET bottle holders, 3 pen holders, 1 card holder
  • Product Detail Type
    457 × 254 × 229 mm Summit Backpack
OD
8 Day(s) or more
1,619,752 IDR

Part Number : EA927CE-8
Days to Ship 8 Day(s) or more
Standard Unit Price 1,619,752 IDR

Specificationtitle

  • Weight
    0.95 kg
  • Size
    254(W)×229(D)×457(H)mm
  • Color
    OD
  • Materials
    Polyester (600 denier)
  • Capacity
    23L
  • Details 3
    2 outer pockets, 4 inner pockets, 2 PET bottle holders, 3 pen holders, 1 card holder
  • Product Detail Type
    457 × 254 × 229 mm Summit Backpack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)