(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
[Olive Drab] Rucksack EA927CE-22A EA927CE-22A

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

[Olive Drab] Rucksack EA927CE-22A
Part Number: EA927CE-22A

Standard Unit Price: 805,928 IDR Special Price 805,928 IDR
Days to Ship: 8 Day(s) or more

【Product Specifications】
・Material-Polyester(600 denier)
・Size-216x76x228(H)mm
・ Purse type design to open/close main storage
・Fits comfortably on body because of the soft mesh attached on the back.
・Color-Olive Drab Green

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)