(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
279 × 356 × 508 mm Backpack

279 × 356 × 508 mm Backpack

Standard Unit Price:
1,909,320 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Size …279×356×508(H)mm
・With D-Ring on the Shoulder Section
・The Shoulder And Back Parts Are Lined With Pads, Where The Surface Fabric Is Meshed, Ensuring Superior Breathability For Your Comfortable Usage.
・Color…Black

Basic Specifications

  • Details 2
    7 outer pockets, 4 inner pockets
  • Size
    Outer dimensions: Approx. 279 × 356 × 508 (H) mm; inner dimensions: Approx. 152 × 304 × 482 (H) mm
  • Materials
    Polyester (600 denier)
  • Capacity
    35L
  • Product Detail Type
    279 × 356 × 508 mm Backpack
Part Number
Color

Refine by

  • Black
  • OD
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Black
8 Day(s) or more
1,909,320 IDR

Part Number : EA927CE-17
Days to Ship 8 Day(s) or more
Standard Unit Price 1,909,320 IDR

Specificationtitle

  • Details 2
    7 outer pockets, 4 inner pockets
  • Size
    Outer dimensions: Approx. 279 × 356 × 508 (H) mm; inner dimensions: Approx. 152 × 304 × 482 (H) mm
  • Color
    Black
  • Materials
    Polyester (600 denier)
  • Capacity
    35L
  • Product Detail Type
    279 × 356 × 508 mm Backpack
OD
8 Day(s) or more
1,914,362 IDR

Part Number : EA927CE-18
Days to Ship 8 Day(s) or more
Standard Unit Price 1,914,362 IDR

Specificationtitle

  • Details 2
    7 outer pockets, 4 inner pockets
  • Size
    Outer dimensions: Approx. 279 × 356 × 508 (H) mm; inner dimensions: Approx. 152 × 304 × 482 (H) mm
  • Color
    OD
  • Materials
    Polyester (600 denier)
  • Capacity
    35L
  • Product Detail Type
    279 × 356 × 508 mm Backpack

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)