(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Bucket EA925Z Series

Electric Bucket EA925Z Series

Standard Unit Price:
452,929 IDR-
Days to Ship :
8 Day(s) or more

Bucket for electric work with a reinforced bottom.
Convenient for storing and carrying tools and materials.
[Materials]Canvas material

Basic Specifications

  • Materials
    Canvas cloth
  • Details 1
    Bottom Reinforcement Type
  • Product Detail Type
    Electric Bucket
Part Number
Specifications

Refine by

  • With hook
  • With shoulder strap
  • Clear
Size (mm)

Refine by

  • ø 260×330(H)
  • ø 270×370(H)
  • ø 270×700(H)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
-
ø 270×370(H)
8 Day(s) or more
452,929 IDR

Part Number : EA925Z
Days to Ship 8 Day(s) or more
Standard Unit Price 452,929 IDR

Specificationtitle

  • Materials
    Canvas cloth
  • Specifications
    -
  • Size (mm)
    ø 270×370(H)
  • Details 1
    Bottom Reinforcement Type
  • Product Detail Type
    Electric Bucket
With shoulder strap
ø 260×330(H)
8 Day(s) or more
629,896 IDR

Part Number : EA925ZB
Days to Ship 8 Day(s) or more
Standard Unit Price 629,896 IDR

Specificationtitle

  • Materials
    Canvas cloth
  • Specifications
    With shoulder strap
  • Size (mm)
    ø 260×330(H)
  • Details 1
    Bottom Reinforcement Type
  • Product Detail Type
    Electric Bucket
With hook
ø 260×330(H)
8 Day(s) or more
655,786 IDR

Part Number : EA925ZC
Days to Ship 8 Day(s) or more
Standard Unit Price 655,786 IDR

Specificationtitle

  • Materials
    Canvas cloth
  • Specifications
    With hook
  • Size (mm)
    ø 260×330(H)
  • Details 1
    Bottom Reinforcement Type
  • Product Detail Type
    Electric Bucket
With shoulder strap
ø 270×700(H)
8 Day(s) or more
922,258 IDR

Part Number : EA925ZL
Days to Ship 8 Day(s) or more
Standard Unit Price 922,258 IDR

Specificationtitle

  • Materials
    Canvas cloth
  • Specifications
    With shoulder strap
  • Size (mm)
    ø 270×700(H)
  • Details 1
    Bottom Reinforcement Type
  • Product Detail Type
    Electric Bucket

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)