(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Bucket (Reinforced Bottom)

Electric Bucket (Reinforced Bottom)

Standard Unit Price:
1,137,407 IDR-
Days to Ship :
8 Day(s) or more

[Features]
·The zipper in the center of the belt allows it to be used not only as a shoulder bag but also as a backpack
·Reinforced with a rigid PVC molded bottom
·A steel frame with a diameter of 4 mm is included in the frame of the opening

Basic Specifications

  • Materials
    Canvas No. 11
  • Shoulder Strap Length
    Approx. 950 mm
  • Details 1
    Reinforced with a rigid PVC molded product on the bottom
  • Product Detail Type
    Electric Bucket (Reinforced Bottom)
Part Number
Weight

Refine by

  • 640g
  • 820g
  • Clear
Size

Refine by

  • (Inner size) Approx. ⌀215 x 710 (H) mm (Outer size) Approx. ⌀230 x 720 (H) mm
  • (Inner size) Approx. ⌀215 x 1190 (H) mm (Outer size) Approx. ⌀230 x 1120 (H) mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
640g
(Inner size) Approx. ⌀215 x 710 (H) mm (Outer size) Approx. ⌀230 x 720 (H) mm
8 Day(s) or more
1,137,407 IDR

Part Number : EA925YC-4
Days to Ship 8 Day(s) or more
Standard Unit Price 1,137,407 IDR

Specificationtitle

  • Weight
    640g
  • Size
    (Inner size) Approx. ⌀215 x 710 (H) mm (Outer size) Approx. ⌀230 x 720 (H) mm
  • Materials
    Canvas No. 11
  • Shoulder Strap Length
    Approx. 950 mm
  • Details 1
    Reinforced with a rigid PVC molded product on the bottom
  • Product Detail Type
    Electric Bucket (Reinforced Bottom)
820g
(Inner size) Approx. ⌀215 x 1190 (H) mm (Outer size) Approx. ⌀230 x 1120 (H) mm
8 Day(s) or more
1,278,992 IDR

Part Number : EA925YC-5
Days to Ship 8 Day(s) or more
Standard Unit Price 1,278,992 IDR

Specificationtitle

  • Weight
    820g
  • Size
    (Inner size) Approx. ⌀215 x 1190 (H) mm (Outer size) Approx. ⌀230 x 1120 (H) mm
  • Materials
    Canvas No. 11
  • Shoulder Strap Length
    Approx. 950 mm
  • Details 1
    Reinforced with a rigid PVC molded product on the bottom
  • Product Detail Type
    Electric Bucket (Reinforced Bottom)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)