(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tote Bag (Foldable)

Tote Bag (Foldable)

Standard Unit Price:
517,503 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Polyester
・Highly durable and high-quality polyester is used. (Back: PVC coated)
・Portable long string shoulder type convenient for carrying
・Foldable into a compact size
・Spacious dimensions allow storage of many goods such as large tools.
・Dim. (mm)…500 x 300 x 500(H)

Basic Specifications

  • Materials
    Polyester
  • Product Detail Type
    Tote Bag (Foldable)

Catalog

Japanese Only

Part Number
Size (mm)

Refine by

  • 500×300×500(H)
  • 600×350×550(H)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
500×300×500(H)
8 Day(s) or more
517,503 IDR

Part Number : EA925ME-51
Days to Ship 8 Day(s) or more
Standard Unit Price 517,503 IDR

Specificationtitle

  • Materials
    Polyester
  • Size (mm)
    500×300×500(H)
  • Product Detail Type
    Tote Bag (Foldable)
600×350×550(H)
8 Day(s) or more
657,570 IDR

Part Number : EA925ME-52
Days to Ship 8 Day(s) or more
Standard Unit Price 657,570 IDR

Specificationtitle

  • Materials
    Polyester
  • Size (mm)
    600×350×550(H)
  • Product Detail Type
    Tote Bag (Foldable)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)