(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 15/12/2024 sampai dengan 5:00 pada tanggal 16/12/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 15/12/2024 to 5:00 (WIB) 16/12/2024. We apologize for the inconvenience.
  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Combination Pliers Storage

Combination Pliers Storage

Standard Unit Price:
169,242 IDR
Days to Ship :
8 Day(s) or more

With eyelet holes for safety loops (ø7.5 mm)
[Materials]Polyester

Basic Specifications

  • Details 2
    With eyelet holes for safety loops (ø7.5 mm)
  • Weight
    32g
  • Size
    85×230(H)mm
  • Materials
    Polyester
  • Belt Loop Width
    75mm
  • Combination Pliers Receiver
    Opening width (Top): 60 mm, mouth width (Bottom): 35 mm, length: 115 mm
  • Details 1
    For 1 pair of combination pliers
  • Product Detail Type
    Combination Pliers Storage
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
169,242 IDR

Part Number : EA925M-30A
Days to Ship 8 Day(s) or more
Standard Unit Price 169,242 IDR

Specificationtitle

  • Details 2
    With eyelet holes for safety loops (ø7.5 mm)
  • Weight
    32g
  • Size
    85×230(H)mm
  • Materials
    Polyester
  • Belt Loop Width
    75mm
  • Combination Pliers Receiver
    Opening width (Top): 60 mm, mouth width (Bottom): 35 mm, length: 115 mm
  • Details 1
    For 1 pair of combination pliers
  • Product Detail Type
    Combination Pliers Storage

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)