(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Electric Bucket (Polyester)

Electric Bucket (Polyester)

Standard Unit Price:
904,851 IDR-
Days to Ship :
8 Day(s) or more

An electric bucket with a polyester shoulder belt that has a reinforced bottom and an Eftlon bottom plate.

Basic Specifications

  • Materials
    Polyester
  • Number of pockets
    19 (inside: 12 pcs., outside: 7 pcs.)
  • Bottom Reinforcement Type
    With EFTLON bottom plate inside
  • Details 1
    With shoulder belt
  • Product Detail Type
    Electric Bucket (Polyester)
Part Number
Size (mm)

Refine by

  • 360×210×295(H)
  • 420×210×340(H)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
360×210×295(H)
8 Day(s) or more
904,851 IDR

Part Number : EA925CE-8
Days to Ship 8 Day(s) or more
Standard Unit Price 904,851 IDR

Specificationtitle

  • Materials
    Polyester
  • Size (mm)
    360×210×295(H)
  • Number of pockets
    19 (inside: 12 pcs., outside: 7 pcs.)
  • Bottom Reinforcement Type
    With EFTLON bottom plate inside
  • Details 1
    With shoulder belt
  • Product Detail Type
    Electric Bucket (Polyester)
420×210×340(H)
8 Day(s) or more
1,026,004 IDR

Part Number : EA925CE-9
Days to Ship 8 Day(s) or more
Standard Unit Price 1,026,004 IDR

Specificationtitle

  • Materials
    Polyester
  • Size (mm)
    420×210×340(H)
  • Number of pockets
    19 (inside: 12 pcs., outside: 7 pcs.)
  • Bottom Reinforcement Type
    With EFTLON bottom plate inside
  • Details 1
    With shoulder belt
  • Product Detail Type
    Electric Bucket (Polyester)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)