(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Tool Bag EA925CA-2

Tool Bag EA925CA-2

Standard Unit Price:
1,390,988 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Nylon, fabric polyester
・Dim.-390(W) x 270(D) x 260(H)mm
・With plastic parts case
・With shoulder strap and vinyl tape holder
・Capacity…21L

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,390,988 IDR

Part Number : EA925CA-2
Days to Ship 8 Day(s) or more
Standard Unit Price 1,390,988 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)