(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Cowhide Work Belt EA924-62

Cowhide Work Belt EA924-62

Standard Unit Price:
887,590 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Cowhide
・Belt width-40mm
・Belt length-1,250mm
・Length adjustment-Remove the buckle and cut the belt according to the waist size.
・Buckle…Single
・Color…Black

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
887,590 IDR

Part Number : EA924-62
Days to Ship 8 Day(s) or more
Standard Unit Price 887,590 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)