(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Portable Shower EA917S

Portable Shower EA917S

Standard Unit Price:
1,260,833 IDR
Days to Ship :
16 Day(s) or more

【Product Specifications】
・Weight-4.1kg
・Possible to adjust 3 arms to free angle
・Material-ABS resin・aluminum pipe・PVC(hose)・polyethylene(case)
・Dim. assembled-Approx. 710(W)×700(D)×1545 to 2100(H)mm
・Storage dim.-Approx. 700(W)×355(D)×90(H)mm
・Load capacity-Up to approx. 100kg/shower stand(case)
・With 3m hose(ID:3/8"、OD:1/2")、cock nipple

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
16 Day(s) or more
1,260,833 IDR

Part Number : EA917S
Days to Ship 16 Day(s) or more
Standard Unit Price 1,260,833 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)