(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stepladder (Wide Step) EA903V-1 to 7

Stepladder (Wide Step) EA903V-1 to 7

Standard Unit Price:
12,060,902 IDR-
Days to Ship :
9 Day(s) or more

[Features]
·The steps have a red anti-slip cable raceway
·Double reinforcement for peace of mind
·A wide step 60 mm deep
·A stackable structure to prevent shifting
·Certified by Scaffolding and Construction Equipment Association of Japan (-1 to -4 only)

Basic Specifications

  • Top Plate Size(mm)
    330×142mm
  • Maximum working load
    160 kg
  • Details 2
    Made of aluminum alloy

Details

Catalog

Japanese Only

Part Number
Top panel height (m)

Refine by

  • 2.40
  • 2.70
  • Clear
Number of steps

Refine by

  • 8
  • 9
  • Clear
Installation Dimensions

Refine by

  • 782(W)×1680(D)mm
  • 836(W)×1868(D)mm
  • Clear
Folding Size(mm)

Refine by

  • 780(W)×160(D)×2580(H)mm
  • 840(W)×160(D)×2890(H)mm
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
2.40
8
782(W)×1680(D)mm
780(W)×160(D)×2580(H)mm
9 Day(s) or more
12,060,902 IDR

Part Number : EA903V-6
Days to Ship 9 Day(s) or more
Standard Unit Price 12,060,902 IDR

Specificationtitle

  • Top Plate Size(mm)
    330×142mm
  • Top panel height (m)
    2.40
  • Number of steps
    8
  • Installation Dimensions
    782(W)×1680(D)mm
  • Folding Size(mm)
    780(W)×160(D)×2580(H)mm
  • Maximum working load
    160 kg
  • Details 2
    Made of aluminum alloy
2.70
9
836(W)×1868(D)mm
840(W)×160(D)×2890(H)mm
9 Day(s) or more
12,622,654 IDR

Part Number : EA903V-7
Days to Ship 9 Day(s) or more
Standard Unit Price 12,622,654 IDR

Specificationtitle

  • Top Plate Size(mm)
    330×142mm
  • Top panel height (m)
    2.70
  • Number of steps
    9
  • Installation Dimensions
    836(W)×1868(D)mm
  • Folding Size(mm)
    840(W)×160(D)×2890(H)mm
  • Maximum working load
    160 kg
  • Details 2
    Made of aluminum alloy

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Drawing

EA903V-1

Stepladder (wide step) EA903V-1 to 7 drawing 1

EA903V-3

Stepladder (wide step) EA903V-1 to 7 drawing 2

EA903V-4

Stepladder (wide step) EA903V-1 to 7 drawing 3

EA903V-7

Stepladder (wide step) EA903V-1 to 7 drawing 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)