(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
309 × 255 mm Step Stool (Aluminum)

309 × 255 mm Step Stool (Aluminum)

Standard Unit Price:
1,579,036 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Aluminum alloy
・Maximum load-100kgf
・Top plate dim.-365 x 255mm
・Top plate H…0.56m
・Level…2
・Weight…2.4kg

Basic Specifications

  • Maximum working load
    100 kgf
  • Top Plate Size(mm)
    309×255mm
  • Weight(kg)
    3.3 kg
  • Top Plate Height(m)
    0.78m
  • Folding Size(mm)
    467×239×864mm
  • Materials
    Made of aluminum alloy
  • Number of steps
    3
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,579,036 IDR

Part Number : EA903AL-3
Days to Ship 8 Day(s) or more
Standard Unit Price 1,579,036 IDR

Specificationtitle

  • Maximum working load
    100 kgf
  • Top Plate Size(mm)
    309×255mm
  • Weight(kg)
    3.3 kg
  • Top Plate Height(m)
    0.78m
  • Folding Size(mm)
    467×239×864mm
  • Materials
    Made of aluminum alloy
  • Number of steps
    3

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)