(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Stepstool

Stepstool

Standard Unit Price:
5,068,196 IDR
Days to Ship :
8 Day(s) or more

[Features]
·Maximum working load 150 kg
·Top plate size 250 × 250 mm
· Made of aluminum alloy

Basic Specifications

  • Top Plate Size(mm)
    250×250
  • Details 1
    Made of aluminum alloy
  • Number of steps
    8
  • Folding Size(mm)
    530×115×2390
  • Maximum working load
    150 kgf
  • Installation Dimensions (W) × (D) mm
    530×1310
  • Weight(kg)
    7.5
  • Top Plate Height
    1.62
  • Maximum operating weight(kg)
    150
  • Overall height (m)
    2.39m
  • Product type
    Work Stool
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
8 Day(s) or more
5,068,196 IDR

Part Number : EA903AJ-8
Days to Ship 8 Day(s) or more
Standard Unit Price 5,068,196 IDR

Specificationtitle

  • Top Plate Size(mm)
    250×250
  • Details 1
    Made of aluminum alloy
  • Number of steps
    8
  • Folding Size(mm)
    530×115×2390
  • Maximum working load
    150 kgf
  • Installation Dimensions (W) × (D) mm
    530×1310
  • Weight(kg)
    7.5
  • Top Plate Height
    1.62
  • Maximum operating weight(kg)
    150
  • Overall height (m)
    2.39m
  • Product type
    Work Stool