(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Step Ladder, Aluminum Alloy (Anodizing Processing)

Step Ladder, Aluminum Alloy (Anodizing Processing)

Standard Unit Price:
890,379 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Maximum load-100kgf
・Top plate dim.-336 x 160mm
・Aluminum alloy(alumite treatment)
・Top plate H…0.30m
・Level…1
・Weight…1.0kg

Basic Specifications

  • Product Type
    Work stool
  • Details 1
    Made of aluminum alloy (Anodizing processing)
  • Maximum working load
    100 kgf
  • Top Plate Size(mm)
    276×160
  • Installation Size(mm)
    436(W)×479(D)mm
  • Folding Size(mm)
    436×154×609
  • Number of steps
    2

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
890,379 IDR

Part Number : EA903AF-60B
Days to Ship 9 Day(s) or more
Standard Unit Price 890,379 IDR

Specificationtitle

  • Product Type
    Work stool
  • Details 1
    Made of aluminum alloy (Anodizing processing)
  • Maximum working load
    100 kgf
  • Top Plate Size(mm)
    276×160
  • Installation Size(mm)
    436(W)×479(D)mm
  • Folding Size(mm)
    436×154×609
  • Number of steps
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)