(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[Industrial] Vacuum Cleaner (Wet/Dry) EA899TD-14

[Industrial] Vacuum Cleaner (Wet/Dry) EA899TD-14

Standard Unit Price:
4,556,245 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Power source-100V
・Power consumption-1100W
・Current-11.5A
・Max. airflow-1.6m3/min
・Degree of vacuum-19.6kPa
・Tank capacity-14L (vaccum water 10L)
・Noise and vibration level-78dB
・Hose dia. x Length-Nozzle side: dia. 31mm, Tank side:dia. 38mm, Overall length: 2m
・Power cord-4.5m
・Dim.-370 x 370 x 510(H)mm
・Weight-6.8kg
・Tank material-Stainless steel
・With blower function
・Accessories-Floor nozzle, dry nozzle, wet nozzle, crevice nozzle and straight pipe (3 pcs)
・Name…Body

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
4,556,245 IDR

Part Number : EA899TD-14
Days to Ship 8 Day(s) or more
Standard Unit Price 4,556,245 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)