(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Umbrella Type Diamond Bar (6mm Shaft) EA819DL-73

Umbrella Type Diamond Bar (6mm Shaft) EA819DL-73

【Product Specifications】
・Shaft dia.-6.0mm
・Grits-#140
・With diamond powder
・Blade dia.-30mm
・Blade length-15mm
・Length-55mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA819DL-73

Part Number
EA819DL-73
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

2,449,781 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)