(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Diamond Dresser for Grinding Stone with Shaft (10mm) EA819BZ-306

Diamond Dresser for Grinding Stone with Shaft (10mm) EA819BZ-306

【Product Specifications】
・Dim.-25 x 100 x 10(H)mm
・Grits-#120
・Good abrasive exposure enables efficient dressing and forming. It has excellent wear resistance.
・Best suited for grinding stones, rubber grinding stones, and stick grinding stones
・In addition to dressing, electrodeposited diamond dresser enables efficient and handy forming of grinding stones and other materials.
・Use this dresser under 15,000rpm.
・Specification-R type

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA819BZ-306

Part Number
EA819BZ-306
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

4,840,859 IDR

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)