(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Booster Transformer EA815ZG-2A

Booster Transformer EA815ZG-2A

【Product Specifications】
・Capacity-2.0kVA
・Input voltage-100V (50, 60Hz)
・Output voltage-115V, 125V
・Receptacle rating-2P/15A
・Number of receptacles-2+2
・Dedicated indoor booster
・Cord length-1.2m
・Dim.-145 x 160 x 130(H)mm
・Weight-5.4kg

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA815ZG-2A

Part Number
EA815ZG-2A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

3,000,666 IDR

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA815ZG-2A in the Booster Transformer EA815ZG-2A series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)