(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Engine Starter EA812HF-3 EA812HF-3

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Engine Starter EA812HF-3
Part Number: EA812HF-3

Standard Unit Price: 36,599,440 IDR Special Price 36,599,440 IDR
Days to Ship: 9 Day(s) or more

【Product Specifications】
・For starting the engine of construction machinery, agricultural instrument, vehicle, etc. in places where power supply is unavailable.
・Recharge method of built-in battery-100VAC recharge (with overcharge prevention) (recharge unavailable fromvehicle battery)
・For outdoor power supply out of 12VDC for the laser appliance, radio, television, etc.
・25W lamp emitting time: -1: 12hrs, -2: 18hrs, -3: 20hrs
・Dim./weight: -1: 162 x 205 x 410mm/16kg-2: 162 x 255 x 485mm/20kg-3: 162 x255 x 585mm/25kg
・With reverse connection prevention
・Accessories-Power cord, alligator cord, battery charging cord,spare fuse
・Start capacity…12/24V 600A
・Compatible battery…200Ah x 2
・Vehicle…Large construction machine

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)