(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Offset Grinding Stone EA809Y-24【25 Pieces Per Package】

Offset Grinding Stone EA809Y-24

【Product Specifications】
・Dim.-Dia. 100 x 6mm x 15mm hole
・For removal of burr and bead of general steel and stainless steel
・Max. RPM-13,690rpm
・Grits…A/WA24
・Qty. per unit…25 pcs

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

EA809Y-24

Part Number
EA809Y-24
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,566,945 IDR

25 Pieces Per Package

1 Pack(s) 9 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)