(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Earplugs (10 Pairs) Urethane Foam
  • Volume Discount

Earplugs (10 Pairs) Urethane Foam【1-10 Pieces Per Package】

Standard Unit Price:
62,760 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Sound insulation-30dB
・Material-Urethane foam
・Eye-catching color allows instant recognition of whether it is put on or not.
・Specification…Without cord

Basic Specifications

  • Details 1
    Quantity: 10 pairs
  • Materials
    Foam urethane
  • Sound insulation
    30 dB
  • Details 3
    PVC free
Part Number
Details 2

Refine by

  • With cord (Cord length: approx. 700 mm)
  • Without code
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Without code
9 Day(s) or more
62,760 IDR

  • Volume Discount
Part Number : EA800VH-19
Days to Ship 9 Day(s) or more
Standard Unit Price 62,760 IDR

Specificationtitle

  • Details 2
    Without code
  • Details 1
    Quantity: 10 pairs
  • Materials
    Foam urethane
  • Sound insulation
    30 dB
  • Details 3
    PVC free
With cord (Cord length: approx. 700 mm)
8 Day(s) or more
109,159 IDR

10 Pieces Per Package

  • Volume Discount
Part Number : EA800VH-20
Days to Ship 8 Day(s) or more
Standard Unit Price 109,159 IDR
Quantity 10 Pieces Per Package

Specificationtitle

  • Details 2
    With cord (Cord length: approx. 700 mm)
  • Details 1
    Quantity: 10 pairs
  • Materials
    Foam urethane
  • Sound insulation
    30 dB
  • Details 3
    PVC free

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)