(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Face Shield EA800PA-15

Face Shield EA800PA-15

Standard Unit Price:
559,603 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Head gear material-Polyethylene
・Face guard material--5, -15: polycarbonate, -16: LEXAN
・Head dim.-51 to 60cm
・Not wearable on top of helmet
・Name…Set
・Face guard spec…Clear 305 x 203 x 1.5 (thickness) mm

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
559,603 IDR

Part Number : EA800PA-15
Days to Ship 8 Day(s) or more
Standard Unit Price 559,603 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)