(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Protective Glasses (Dielectric Protective Glasses Lens)

Protective Glasses (Dielectric Protective Glasses Lens)

Standard Unit Price:
141,139 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Dielectric protection glass lens is used.
・Polycarbonate lens
・Anti-scratch coating
・99.9% UV cut
・Wide lens covering the sides too
・TRR (Thermoplastic rubber) is used for arms. It gives comfortable close fitting.
・Glasses dim. (mm)-A: 141, B: 154, C: 71, D: 37 x 74
・Lens color…Clear(Indoor/outdoor)

Basic Specifications

  • Size (mm)
    A: 134 mm, B: 156 mm, C: 116 mm, D: 40 × 80.5 mm
  • Details 1
    Polycarbonate lenses
  • Details 2
    Scratch prevention coating
  • Weight
    21g
  • Lens color
    Clear
  • Details 3
    99.9% UV protection
  • Details 4
    Anti-fog lens
  • Details 5
    With soft gel nose pad
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
9 Day(s) or more
141,139 IDR

Part Number : EA800CA-20A
Days to Ship 9 Day(s) or more
Standard Unit Price 141,139 IDR

Specificationtitle

  • Size (mm)
    A: 134 mm, B: 156 mm, C: 116 mm, D: 40 × 80.5 mm
  • Details 1
    Polycarbonate lenses
  • Details 2
    Scratch prevention coating
  • Weight
    21g
  • Lens color
    Clear
  • Details 3
    99.9% UV protection
  • Details 4
    Anti-fog lens
  • Details 5
    With soft gel nose pad