(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Crank Tripod EA780TM-5

Crank Tripod EA780TM-5

Standard Unit Price:
3,416,151 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Applicable model-Mounting screw:5/8"
・Height-850 to 2940mm
・Accessories-Special storage case
・Weight-3.15kg
・Reflection prevention shape-Adopt a reflection prevention shape in a going up and down pipe , prevent wrong radiation of setting-out point.
・With rotary grip which is attached without turning the body
・With convenient carrying handle
・2 phases of going up and down mechanism

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
3,416,151 IDR

Part Number : EA780TM-5
Days to Ship 8 Day(s) or more
Standard Unit Price 3,416,151 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)