(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Extension Adapter for 1,250 to 2,900 mm Elevator Tripod / EA780TM-4 (5/8" Screw)

Extension Adapter for 1,250 to 2,900 mm Elevator Tripod / EA780TM-4 (5/8" Screw)

Standard Unit Price:
940,773 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Applicable model-Attachment thread: 5/8
・Height-1250 to 2900mm
・Weight-Approx. 7100g
・Accessories-Platform cover
・2-level lifting mechanism
・Air cylinder type pipe for slow descending of platform
・Ideal for leveling at a high place
・If your cross-line laser has legs, adapter for extension is required.
・Spec.…Extension adapter (5/8 thread)

Part Number
Accessories

Refine by

  • Elevating platform cover
  • Clear
Size

Refine by

  • 1250 to 2900(H)mm
  • Clear
Weight

Refine by

  • Approx. 7,100 g
  • Clear
Compatible models

Refine by

  • Mounting screw: 5/8"
  • Clear
Details 1

Refine by

  • 2-stage lifting mechanism
  • Extension adapter for EA780TM-4 (5/8" screw)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Elevating platform cover
1250 to 2900(H)mm
Approx. 7,100 g
Mounting screw: 5/8"
2-stage lifting mechanism
9 Day(s) or more
5,641,792 IDR

Part Number : EA780TM-4
Days to Ship 9 Day(s) or more
Standard Unit Price 5,641,792 IDR

Specificationtitle

  • Accessories
    Elevating platform cover
  • Size
    1250 to 2900(H)mm
  • Weight
    Approx. 7,100 g
  • Compatible models
    Mounting screw: 5/8"
  • Details 1
    2-stage lifting mechanism
-
-
-
-
Extension adapter for EA780TM-4 (5/8" screw)
8 Day(s) or more
940,773 IDR

Part Number : EA780TM-20
Days to Ship 8 Day(s) or more
Standard Unit Price 940,773 IDR

Specificationtitle

  • Accessories
    -
  • Size
    -
  • Weight
    -
  • Compatible models
    -
  • Details 1
    Extension adapter for EA780TM-4 (5/8" screw)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)