(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Chalk-Line Laser EA780K-1

Chalk-Line Laser EA780K-1

Standard Unit Price:
4,829,052 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Line-Vertical, horizontal
・Operating range-Indoor mode:approx.10m、outdoor mode:approx.25m(when using a receiver)
・Accuracy-±1mm/7m
・Line width-approx.2mm/5m
・Self-leveling range-±3°
・Wavelength-Line:635nm
・Laser output-1mW or less(class 1M)
・Continuous operating time-approx.15 hours
・Power supply-AA battery×2 pcs
・Dim.-80(W)×75(D)×150(H)mm
・Weight-650g
・Accessories-Storage case
・Specification-Body

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
4,829,052 IDR

Part Number : EA780K-1
Days to Ship 8 Day(s) or more
Standard Unit Price 4,829,052 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)