(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[AAA × 3 Pcs.]Flashlight/LED (black/with or without leather holster) ⌀33 × 104.5 mm

[AAA × 3 Pcs.]Flashlight/LED (black/with or without leather holster) ⌀33 × 104.5 mm

Standard Unit Price:
179,411 IDR
Days to Ship :
9 Day(s) or more

Comes with light collection and diffusion function and a strap.
When lit, the lighting ring around the head lights red.
It helps prevent you from forgetting to turn off the light.

Basic Specifications

  • Details 1
    Light collection and diffusion function
  • Light source
    LED bulb
  • Battery used
    AAA × 3 (sold separately)
  • Battery lifespan
    Approx. 1.5 hours (100%), approx. 3 hours (50%, blinking)
  • Details 2
    Strap included
  • Weight
    90 g (main body only)
  • Size
    ø 33×104.5mm
  • Materials
    Aluminum
  • Brightness
    130 lumens (100%), 65 lumens (50%)
  • Illumination Pattern
    lighting, blinking
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
179,411 IDR

Part Number : EA758RM-60
Days to Ship 9 Day(s) or more
Standard Unit Price 179,411 IDR

Specificationtitle

  • Details 1
    Light collection and diffusion function
  • Light source
    LED bulb
  • Battery used
    AAA × 3 (sold separately)
  • Battery lifespan
    Approx. 1.5 hours (100%), approx. 3 hours (50%, blinking)
  • Details 2
    Strap included
  • Weight
    90 g (main body only)
  • Size
    ø 33×104.5mm
  • Materials
    Aluminum
  • Brightness
    130 lumens (100%), 65 lumens (50%)
  • Illumination Pattern
    lighting, blinking

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)