(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
LED Light EA758RK-31

LED Light EA758RK-31

Standard Unit Price:
606,797 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Light source-LED bulb
・Brightness-250 lumen(Strong), 125 lumen(Middle), 25 lumen(Low)
・Battery life-approx.30 hours(strong), approx.60 hours(medium), approx.168 hours(weak, flashing)
・Size-φ55x256.5mm
・Weight-215.6g (only body)
・Material-Aluminum alloy
・With strap.
・Battery-D size battery x 2 pcs(separately sold)

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
606,797 IDR

Part Number : EA758RK-31
Days to Ship 9 Day(s) or more
Standard Unit Price 606,797 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)