(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

V Block (A Type, Machine Finish)【2 Pieces Per Package】

V Block (A Type, Machine Finish)

As a measuring jig for scribing.
Material: Cast iron
Surface treatment: Machine finish
Capacity: 2 pcs.

Part Number

Configured Part Number is shown.

Part Number
EA719DD-1
EA719DD-2
EA719DD-3
EA719DD-4
EA719DD-5
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipWidth
(mm)
Depth
(mm)
Height
(mm)
Compatible Pipe Size JAN Code

1,073,285 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 502232ø 5 to 38mm4518340671485

1,220,450 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 752538ø 5 to 44mm4518340671492

1,871,013 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1003558ø 5 to 72mm4518340671508

3,273,656 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1255080ø 5 to 94mm4518340671515

4,551,245 IDR

2 Pieces Per Package

1 Pack(s) 8 Day(s) or more 1506090ø 7 to 113mm4518340671522

Loading...

  1. 1

Basic Information

Type A Type Quantity 2 pcs. Materials Cast iron
Surface Treatment Mechanical finish Product type V Block

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)