(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
Two-Point Thermometer for Air Conditioning EA701BB-1 EA701BB-1

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Two-Point Thermometer for Air Conditioning EA701BB-1
Part Number: EA701BB-1

Standard Unit Price: 1,237,818 IDR Special Price 1,237,818 IDR
Days to Ship: 9 Day(s) or more

【Product Specifications】
・A temperature difference between the outlet and the inlet can be displayed immediately.
・Simultaneous 2-point temperature measurement, temperature difference measurement available
・Measurement range- -50 to 100℃
・Resolution-0.1℃
・Measurement accuracy-±1℃ (-50 to 40℃ environment)
・Power supply-3V lithium battery (CR2032) 1 pc
・Probe length-Dia. 1.4 x 2.8 x 1,500mm
・Data hold, with automatic power-off, MIN/MAX memory function, with notebook case
・Alligator clip tip

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)