(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[Explosion-Proof] 11 Pcs Tool Set EA642XA-12

[Explosion-Proof] 11 Pcs Tool Set EA642XA-12

Standard Unit Price:
23,712,705 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Material-Beryllium copper alloy, aluminum bronze
・165mm combination pliers
・250mm wire brush
・200mm scraper, blade length 30mm
・175mm knife, blade width 80mm
・255mm water pump pliers, max opening 45mm
・Screwdriver(+)#2, shaft length 150mm, total length 190mm
・Screwdriver(-)11mm, shaft length 150mm, total length 260mm
・510g hammer, length 318mm
・152mm adjustable wrench, max opening 24mm
・254mm adjustable wrench, max opening 33mm
・255mm adjustable pipe wrench,max opening 25mm
・Case

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
23,712,705 IDR

Part Number : EA642XA-12
Days to Ship 9 Day(s) or more
Standard Unit Price 23,712,705 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)