(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Jaw & Jaw Swivel (Stainless Steel)

Jaw & Jaw Swivel (Stainless Steel)

Standard Unit Price:
331,071 IDR
Days to Ship :
8 Day(s) or more

[Features]
·It is made of SUSU316 and has excellent durability.
Material: Stainless steel (SUS316)

Basic Specifications

  • Size
    A: 8.0 mm, B: 15.7 mm, C: 15.7 mmD: 88.9 mm
  • Materials
    Stainless steel (SUS316)
  • Size (mm)
    A:8.0, B:15.7, C:15.7, D:88.9
  • Working Load
    495 kg
  • Applications
    General
  • Type
    Swivel
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
8 Day(s) or more
331,071 IDR

Part Number : EA638FD-8
Days to Ship 8 Day(s) or more
Standard Unit Price 331,071 IDR

Specificationtitle

  • Size
    A: 8.0 mm, B: 15.7 mm, C: 15.7 mmD: 88.9 mm
  • Materials
    Stainless steel (SUS316)
  • Size (mm)
    A:8.0, B:15.7, C:15.7, D:88.9
  • Working Load
    495 kg
  • Applications
    General
  • Type
    Swivel