(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rubber Strap

Rubber Strap

Standard Unit Price:
75,617 IDR
Days to Ship :
8 Day(s) or more

[Features]
·It is weather resistant and also has excellent corrosion resistance.
·Materials: Synthetic rubber

Basic Specifications

  • Hook wire diameter
    4.5mm
  • Materials
    Synthetic rubber, Hook: Steel
  • Hook inner diameter
    23mm
  • Overall length
    610 mm (including hooks)

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
75,617 IDR

Part Number : EA628WA-1
Days to Ship 8 Day(s) or more
Standard Unit Price 75,617 IDR

Specificationtitle

  • Hook wire diameter
    4.5mm
  • Materials
    Synthetic rubber, Hook: Steel
  • Hook inner diameter
    23mm
  • Overall length
    610 mm (including hooks)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)