(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Rack Wrench EA602LB-17

Rack Wrench EA602LB-17

Standard Unit Price:
1,553,271 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Straight type.
・Right/left switch type
・Stainless steel(Plate part)
・Number of teeth…18 teeth
・Socket part can be slided. 13x19mm ocket shaft can be used as 17mm hex wrench.
・Excellent in attaching rack and piping band.
・Length(mm)…190
・Socket size(mm)…10 x 17・13 x 19

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
1,553,271 IDR

Part Number : EA602LB-17
Days to Ship 8 Day(s) or more
Standard Unit Price 1,553,271 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)