(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
scraper stainless steel (Total length: 158 mm)
  • Volume Discount

scraper stainless steel (Total length: 158 mm)

Standard Unit Price:
104,331 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Overall length-158mm
・Material-Stainless steel(washable)
・Blade width…25mm

Basic Specifications

  • Applications
    158mm
  • Blade thickness
    1mm
  • Weight
    52g
  • Materials
    Blade: Stainless steel (SUS420J2), grip: Polypropylene
  • Blade shape
    For work such as scraping and peeling, and for scraping dirt and polishing the surface
  • Handle size
    43mm
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
104,331 IDR

  • Volume Discount
Part Number : EA579HG-2
Days to Ship 8 Day(s) or more
Standard Unit Price 104,331 IDR

Specificationtitle

  • Applications
    158mm
  • Blade thickness
    1mm
  • Weight
    52g
  • Materials
    Blade: Stainless steel (SUS420J2), grip: Polypropylene
  • Blade shape
    For work such as scraping and peeling, and for scraping dirt and polishing the surface
  • Handle size
    43mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)