(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
218 mm Hard Putty Spatula (Stainless Steel)
  • Volume Discount

218 mm Hard Putty Spatula (Stainless Steel)

Standard Unit Price:
153,989 IDR-
Days to Ship :
8 Day(s) or more

With hammer head.
Overall length: 218 mm
Blade thickness: 1 mm
Blade length: 102 mm
Materials: Blade: Stainless steel (SUS420J2), handle: Soft grip
Stiffness: Medium-hard

Basic Specifications

  • Applications
    218mm
  • Blade thickness
    1mm
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard
Part Number
Weight

Refine by

  • Approx. 110 g
  • Approx. 150 g
  • Clear
Handle size

Refine by

  • 50mm
  • 64mm
  • 100mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Approx. 110 g
50mm
8 Day(s) or more
153,989 IDR

Part Number : EA579AK-14
Days to Ship 8 Day(s) or more
Standard Unit Price 153,989 IDR

Specificationtitle

  • Applications
    218mm
  • Blade thickness
    1mm
  • Weight
    Approx. 110 g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    50mm
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard
Approx. 110 g
64mm
8 Day(s) or more
155,464 IDR

Part Number : EA579AK-15
Days to Ship 8 Day(s) or more
Standard Unit Price 155,464 IDR

Specificationtitle

  • Applications
    218mm
  • Blade thickness
    1mm
  • Weight
    Approx. 110 g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    64mm
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard
Approx. 150 g
100mm
8 Day(s) or more
223,236 IDR

  • Volume Discount
Part Number : EA579AK-17
Days to Ship 8 Day(s) or more
Standard Unit Price 223,236 IDR

Specificationtitle

  • Applications
    218mm
  • Blade thickness
    1mm
  • Weight
    Approx. 150 g
  • Blade Length
    102mm
  • Materials
    Blade: Stainless steel (SUS420J2), handle: Soft grip
  • Handle size
    100mm
  • Usable electric powered tools
    With hammer head
  • Stiffness
    Medium-hard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)