(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Wire Rope Cutter EA541WG-5

Wire Rope Cutter EA541WG-5

Standard Unit Price:
5,531,474 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・This cutter is intended for JIS G3525 wire rope type G(150kgf/mm2 grade) or below. Do not cut off other materials.
・Cutting capacity…Dia. 20mm
・Overall length…1,050mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
5,531,474 IDR

Part Number : EA541WG-5
Days to Ship 9 Day(s) or more
Standard Unit Price 5,531,474 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)