(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
1,500 mm Scraper (Long Handle)

1,500 mm Scraper (Long Handle)

Standard Unit Price:
968,121 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・For paint stripping
・Wood handle
・High carbon steel blade(Hard)
・Blade angle is 20°
・Overall length…1500mm
・Blade width…75mm

Basic Specifications

  • Blade material
    High-carbon steel (rigid)
  • Applications
    For peeling paint and tiles
  • Weight
    Approx. 700 g
  • Handle material
    Wood
  • Handle Thickness
    26×29mm
  • Blade shape
    For peeling paint and tiles
  • Handle size
    75mm
  • Stiffness
    Hard
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
968,121 IDR

Part Number : EA524LB
Days to Ship 8 Day(s) or more
Standard Unit Price 968,121 IDR

Specificationtitle

  • Blade material
    High-carbon steel (rigid)
  • Applications
    For peeling paint and tiles
  • Weight
    Approx. 700 g
  • Handle material
    Wood
  • Handle Thickness
    26×29mm
  • Blade shape
    For peeling paint and tiles
  • Handle size
    75mm
  • Stiffness
    Hard

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)