(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Round Can Stand EA520W-6

Round Can Stand EA520W-6

Standard Unit Price:
1,444,935 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・For round 20L cans
・Dim.-500(H) x 410(W) x 380(D)mm
・With a nozzle for cans
・The can angle can be changed, which is convenient in subdivision of engine oil etc.
・The can in the photo is sold separately.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
1,444,935 IDR

Part Number : EA520W-6
Days to Ship 9 Day(s) or more
Standard Unit Price 1,444,935 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)