(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
500 kg Truck (with brake / stainless steel)

500 kg Truck (with brake / stainless steel)

Standard Unit Price:
25,727,745 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Allowable uniformly mounted load-500kg
・Bed material-Stainless steel
・Bed height-230mm
・Handle height-800mm
・Wheel diameter-150mm (urethane wheels)
・With stopper stand
・Its excellent durability and resistance to chemicals, rust, anddirt makes the car suitable for use in cleanrooms.
・Platform dim.…900 x 600mm
・Weight…29kg

Basic Specifications

  • Details 1
    With brake stand
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    150 mm (Urethane wheel)
  • Pusher Height
    800mm
  • Uniformly Distributed Load Capacity
    500 kg
  • Deck Material
    Stainless steel
  • Floor Height
    230mm

Catalog

Japanese Only

Part Number
Weight

Refine by

  • 29 kg
  • 38 kg
  • Clear
Load platform size

Refine by

  • 900×600mm
  • 1200×750mm
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
29 kg
900×600mm
9 Day(s) or more
25,727,745 IDR

Part Number : EA520BS-11
Days to Ship 9 Day(s) or more
Standard Unit Price 25,727,745 IDR

Specificationtitle

  • Weight
    29 kg
  • Details 1
    With brake stand
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    150 mm (Urethane wheel)
  • Pusher Height
    800mm
  • Load platform size
    900×600mm
  • Uniformly Distributed Load Capacity
    500 kg
  • Deck Material
    Stainless steel
  • Floor Height
    230mm
38 kg
1200×750mm
8 Day(s) or more
31,635,833 IDR

Part Number : EA520BS-12
Days to Ship 8 Day(s) or more
Standard Unit Price 31,635,833 IDR

Specificationtitle

  • Weight
    38 kg
  • Details 1
    With brake stand
  • Wheel
    Swivel × 2, fixed × 2
  • Wheel diameter
    150 mm (Urethane wheel)
  • Pusher Height
    800mm
  • Load platform size
    1200×750mm
  • Uniformly Distributed Load Capacity
    500 kg
  • Deck Material
    Stainless steel
  • Floor Height
    230mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)