(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
[Stainless Steel] Carrying Car EA520BS-1

[Stainless Steel] Carrying Car EA520BS-1

Standard Unit Price:
18,976,765 IDR
Days to Ship :
9 Day(s) or more

【Product Specifications】
・Allowable uniformly mounted load-500kg
・Bed material-Stainless steel
・Bed height-230mm
・Handle height-800mm
・Wheel diameter-150mm (urethane wheels)
・Its excellent durability and resistance to chemicals, rust, and dirt makes the car suitable for use in cleanrooms.
・Platform dim.…900 x 600mm
・Weight…27kg

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s) or more
18,976,765 IDR

Part Number : EA520BS-1
Days to Ship 9 Day(s) or more
Standard Unit Price 18,976,765 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)