(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
View Other Model Numbers
150 kg Truck (Aluminum) EA520BG-11

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

150 kg Truck (Aluminum)
Part Number: EA520BG-11

Standard Unit Price: 4,742,758 IDR Special Price 4,742,758 IDR
Days to Ship: 9 Day(s) or more

The carrier is made of lightweight aluminum, but load capacity is up to 150 kg.
With corner bumpers, there is no need to worry about damage.

Specificationtitle

  • Weight
    10 kg
  • Wheel diameter
    102mm
  • Pusher Height
    876mm
  • Load platform size
    740×470mm
  • Uniformly Distributed Load Capacity
    150 kg
  • Deck Material
    Aluminum
  • Floor Height
    165mm
  • Wheel Material
    Gray rubber

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)