(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Working Bar EA519AE-150W

Working Bar EA519AE-150W

Standard Unit Price:
3,400,671 IDR
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Carbon steel for machine structural use
・Use for machine repair, relocation, and removal of rusted parts. Rigid integrated tool Octagonal shaft
・Length…1,500mm
・Tip width…48mm
・Shaft dia.…32mm
・Weight…9.8kg

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s) or more
3,400,671 IDR

Part Number : EA519AE-150W
Days to Ship 8 Day(s) or more
Standard Unit Price 3,400,671 IDR

Specificationtitle

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)