(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
Parts case (double opening type) 40 mm EA508KD-62/EA508KD-64

Parts case (double opening type) 40 mm EA508KD-62/EA508KD-64

Standard Unit Price:
215,409 IDR
Days to Ship :
24 Day(s) or more

【Product Specifications】
・Material-Shock-resistant copolymer
・Partition-12 pcs
・Long sideways partitions are fixed.
・Double-open specification lid which can be opened from left and rightIt can be removed.
・Dim. (mm)…200 x 153 x 40(H)

Basic Specifications

  • Materials
    Impact resistant copolymer
  • Partition Plate
    With 12 pcs.
  • Size (L) × (W) × (H)
    234×195×40mm
  • Body Inner Size (L) × (W) × (H)
    224 × 50 × 33 mm each
  • Partition
    With 12 pcs.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
24 Day(s) or more
215,409 IDR

Part Number : EA508KD-64
Days to Ship 24 Day(s) or more
Standard Unit Price 215,409 IDR

Specificationtitle

  • Materials
    Impact resistant copolymer
  • Partition Plate
    With 12 pcs.
  • Size (L) × (W) × (H)
    234×195×40mm
  • Body Inner Size (L) × (W) × (H)
    224 × 50 × 33 mm each
  • Partition
    With 12 pcs.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)