(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Penghentian penjualan kategori produk pneumatik Seri Ekonomi (E-series). Info Detail
    Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
250/350/450 mm Arm Protector (Cut Resistant / Kevlar)

250/350/450 mm Arm Protector (Cut Resistant / Kevlar)

Standard Unit Price:
104,945 IDR-
Days to Ship :
8 Day(s) or more

【Product Specifications】
・Material-Kevlar 100%
・Straight type
・Double layer knit
・Washable
・Food handling is acceptable
・For processing glass, meal and foods
・Length…250mm

Basic Specifications

  • Materials
    100% Kevlar
  • Details 1
    Straight type
  • Details 2
    2-layer knit
  • Details 3
    Food can be handled
  • Details 4
    Washable
  • Detail 5
    Quantity: 1 pc.
  • Width
    80mm
Part Number
Overall Length

Refine by

  • 350mm
  • 450mm
  • Clear
Weight

Refine by

  • 24g
  • 29g
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
350mm
24g
8 Day(s) or more
104,945 IDR

Part Number : EA355KB-14A
Days to Ship 8 Day(s) or more
Standard Unit Price 104,945 IDR

Specificationtitle

  • Materials
    100% Kevlar
  • Details 1
    Straight type
  • Overall Length
    350mm
  • Details 2
    2-layer knit
  • Weight
    24g
  • Details 3
    Food can be handled
  • Details 4
    Washable
  • Detail 5
    Quantity: 1 pc.
  • Width
    80mm
450mm
29g
8 Day(s) or more
149,742 IDR

Part Number : EA355KB-18A
Days to Ship 8 Day(s) or more
Standard Unit Price 149,742 IDR

Specificationtitle

  • Materials
    100% Kevlar
  • Details 1
    Straight type
  • Overall Length
    450mm
  • Details 2
    2-layer knit
  • Weight
    29g
  • Details 3
    Food can be handled
  • Details 4
    Washable
  • Detail 5
    Quantity: 1 pc.
  • Width
    80mm

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)